• Special Screws
  • UNC Screws / UNF Screws

SNSS-#8-32-1 1/4

Hex Socket Head Cap Screws - Inch Thread

Dimension Drawing

SNSS(INCH)Hex Socket Head Cap Screws - Inch Thread寸法図

Unit : inch

Part Number # Nominal of Thread L D1 L1 L2 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-#8-32-1 1/4 No.8-32UNC 1-1/4 0.27 0.164 0.88 9/64 10 3.7 CAD RFQ
Part Number # Nominal of Thread L D1 L1 L2 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-#8-32-1 1/4 No.8-32UNC 1-1/4 0.27 0.164 0.88 9/64 10 3.7 CAD RFQ
Part Number # Nominal of Thread L D1 L1 L2 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-#8-32-1 1/4 No.8-32UNC 1-1/4 0.27 0.164 0.88 9/64 10 3.7 CAD RFQ
Part Number # Nominal of Thread L D1 L1 L2 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-#8-32-1 1/4 No.8-32UNC 1-1/4 0.27 0.164 0.88 9/64 10 3.7 CAD RFQ

●All dimensions are in inches.

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SNSS(INCH)
Main Body Stainless Steel(Grade:A2)
Strength Class A2-50

Application

Equipment and devices using inch screw specifications

Characteristics

  • Socket head cap screws with inch thread.
  • ANSI B18.3 compliance.
  • Install and remove by using SKH(INCH) Specialty Key.SKH(INCH)

Product List

Click here to see SNSS-#8-32

Click here to see SNSS(INCH)